IESNA:LM-63-2002
[TEST]P1388897
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13776.7
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
94.6 112.8 156.5 298.5 800.8 1361.3 1878.1 2213.0 2544.2 2970.1 3512.4 4073.0 4851.9 5587.1 6205.9 6726.4 7206.8 7676.4 
8175.0 8833.8 9594.6 10311.6 10497.2 10187.9 9671.0 9081.4 8630.0 8251.5 6817.4 4447.9 2129.3 1030.1 546.0 222.0 127.4 
69.2 40.0 0.0 
94.6 116.5 156.5 291.2 742.5 1339.5 1823.6 2187.5 2544.2 2966.5 3457.8 4087.5 4826.4 5492.5 6122.2 6639.0 7115.9 7563.5 
8073.1 8710.1 9499.9 10235.2 10490.0 10180.6 9631.0 9063.2 8590.0 8193.2 6828.3 4458.8 2173.0 1030.1 549.6 214.7 123.8 
65.5 40.0 0.0 
94.6 112.8 149.2 283.9 680.6 1233.9 1787.2 2158.4 2515.1 2922.8 3410.5 4029.3 4669.9 5336.0 5885.6 6275.1 6668.2 7148.6 
7698.2 8346.1 9241.5 10271.6 10763.0 10562.8 9911.2 9263.3 8822.9 8462.6 7228.7 4910.1 2522.4 1164.7 553.3 207.5 131.0 
72.8 43.7 0.0 
94.6 112.8 142.0 243.9 586.0 1117.4 1616.1 2052.9 2427.8 2828.1 3297.7 3865.5 4458.8 5048.4 5547.1 5962.0 6242.3 6664.5 
7250.5 7985.8 9012.2 10082.3 10926.7 10970.4 10406.2 9649.2 9150.5 8819.3 7741.9 5798.2 3250.4 1477.8 651.5 236.6 131.0 
83.7 54.6 0.0 
94.6 112.8 138.3 207.5 425.9 866.3 1368.6 1870.9 2278.5 2664.3 3097.5 3636.2 4204.0 4811.8 5325.1 5769.1 6078.5 6326.0 6693.6 
7297.8 8247.8 9576.4 10832.1 11290.7 10864.9 10096.9 9616.4 9285.2 8251.5 6791.9 4375.1 1991.0 891.8 331.2 149.2 101.9 
72.8 0.0 
94.6 109.2 131.0 171.1 291.2 564.2 1022.8 1474.1 1976.4 2395.0 2791.7 3243.1 3756.3 4262.2 4848.2 5317.8 5692.7 5969.3 6173.1 
6529.8 7090.4 8102.2 9681.9 10944.9 11272.5 10515.4 9976.7 9572.7 8651.9 7359.7 5561.6 3286.8 1652.5 647.9 229.3 134.7 
98.3 0.0 
94.6 109.2 120.1 145.6 196.6 316.7 549.6 928.2 1343.1 1801.7 2245.8 2726.2 3141.2 3592.5 4083.9 4586.2 5015.7 5408.8 5703.6 
6005.7 6384.2 6981.2 7934.8 9398.0 10861.2 11370.8 11061.4 10661.0 9237.9 7669.1 6125.8 4902.8 3112.0 1470.5 596.9 
192.9 131.0 0.0 
94.6 105.6 116.5 134.7 167.4 225.7 374.9 618.8 986.4 1372.2 1805.4 2256.7 2697.1 3141.2 3577.9 4073.0 4502.5 4942.9 5310.5 5681.8 
6063.9 6566.2 7334.2 8469.9 10049.5 11221.6 11450.9 11323.5 10089.6 8327.9 6606.3 5274.1 3800.0 2136.6 895.4 251.1 
149.2 0.0 
94.6 101.9 112.8 127.4 145.6 178.4 251.1 367.6 593.3 902.7 1270.3 1659.8 2089.3 2522.4 2977.4 3436.0 3876.4 4331.4 4764.5 5183.1 
5623.5 6144.0 6831.9 7731.0 8892.1 10337.1 10999.5 11203.4 10919.5 9598.2 7781.9 5991.1 4255.0 2773.5 1230.3 407.7 
171.1 0.0 
94.6 101.9 105.6 112.8 116.5 127.4 138.3 160.2 189.3 240.2 323.9 447.7 618.8 862.6 1146.5 1463.2 1805.4 2209.4 2642.5 3130.2 3658.0 4276.8 
5012.0 5892.9 6908.4 7993.0 8651.9 9074.1 9747.4 9390.7 7781.9 5394.2 3250.4 1707.1 717.0 211.1 138.3 0.0 
94.6 98.3 98.3 98.3 101.9 101.9 101.9 105.6 101.9 105.6 105.6 109.2 116.5 123.8 145.6 167.4 200.2 243.9 302.1 385.8 491.4 651.5 866.3 1208.4 
1769.0 2759.0 3603.4 4131.2 4877.4 4171.2 3046.5 2140.2 1408.6 728.0 211.1 51.0 14.6 0.0 
94.6 94.6 94.6 91.0 91.0 91.0 91.0 87.4 83.7 83.7 83.7 83.7 80.1 76.4 76.4 76.4 80.1 87.4 94.6 105.6 120.1 131.0 149.2 174.7 229.3 389.5 
582.4 768.0 1252.1 1328.5 939.1 571.5 331.2 152.9 61.9 25.5 10.9 0.0 
94.6 91.0 91.0 87.4 83.7 83.7 80.1 76.4 72.8 72.8 69.2 65.5 61.9 58.2 51.0 47.3 43.7 43.7 43.7 43.7 43.7 43.7 40.0 40.0 32.8 29.1 29.1 
29.1 36.4 43.7 32.8 29.1 29.1 21.8 14.6 10.9 10.9 0.0 
94.6 87.4 83.7 76.4 72.8 69.2 65.5 58.2 54.6 47.3 40.0 36.4 29.1 25.5 21.8 18.2 14.6 14.6 10.9 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 3.6 
3.6 7.3 7.3 7.3 0.0 
94.6 83.7 76.4 69.2 61.9 58.2 51.0 43.7 36.4 29.1 25.5 18.2 14.6 10.9 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 
7.3 7.3 0.0 
94.6 80.1 69.2 61.9 54.6 43.7 40.0 32.8 25.5 18.2 14.6 7.3 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 
7.3 0.0 
94.6 76.4 65.5 54.6 47.3 40.0 29.1 21.8 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 
3.6 0.0 
94.6 76.4 61.9 51.0 40.0 32.8 25.5 18.2 14.6 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 
0.0 
94.6 72.8 61.9 47.3 40.0 32.8 21.8 14.6 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
94.6 76.4 61.9 47.3 40.0 29.1 21.8 18.2 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
94.6 76.4 61.9 51.0 40.0 29.1 25.5 18.2 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
94.6 76.4 61.9 51.0 40.0 29.1 25.5 18.2 14.6 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
